??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24500.0009 Tommy Screw
HELP_VARIABLE
Company
Halder
Description
EH 24500. - Tommy Screws with moveable pin, DIN 6306 / without Thrust Pad, form D
Bill of material
24500.0009 Tommy Screw
BESTNR
Ref. No.
24500.0009
AUS
Version
without thrust pad, form D
D1
Thread
M8
L1
50 mm
D2
14 mm
D3
6 mm
D4
6.0 mm
L2
25 mm
L3
60 mm
L4
42 mm
G
Weight
45 g
Embedded user actions